A 7B 4-SCB0510
0.625" I.D., 1.25" O.D. BY 6.5" Long oil impregnated bronze bar
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $51.34 | 14 wks |
| 5 - 9 | $47.9 | 14 wks |
| 10 - 24 | $44.31 | 14 wks |
| 25 - 49 | $41.89 | 14 wks |
| 50+ | Request for Quote |
$51.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (I.D.) | 0.625 Inch |
|---|---|
| Length | 6.5 Inch |
| Material | Impregnated Bronze |
| Outside Dia. (O.D.) | 1.25 Inch |
| Substitute Part | BSNCOR-SCB0510 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities