A 7B 4-SCB0412
0.5" I.D., 1.5" O.D. BY 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $80.89 | 13 wks |
5 - 9 | $75.94 | 13 wks |
10 - 24 | $70.66 | 13 wks |
25 - 49 | $66.96 | 13 wks |
50+ | Request for Quote |
$80.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.5 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 1.5 Inch |
Substitute Part | BSNCOR-SCB0412 |