A 7B 4-P015

0.251" I.D., 0.378" O.D. By 0.5" Wide Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 24 $1.62 13 wks
25 - 49 $1.23 13 wks
50 - 99 $1.12 13 wks
100 - 249 $1.01 13 wks
250+ Request for Quote
$1.62

Availability: 586 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Flange Dia. (A) 0
Flange Thickness (B) 0
Inside Diameter (I.D.) 0.251 Inch
Inside Diameter Tolerance (+.001/-.000) Inch
Outside Dia. (O.D.) 0.378 Inch
Outside Dia. Tolerance (+.000/-.001) Inch
Overall Length (L) 0.5
Substitute Part BSNPLN-Q168,S5928Y-SBP-015

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team