A 7B 4-P008
0.188" I.D., 0.4405" O.D. By 0.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.62 | 13 wks |
25 - 49 | $1.23 | 13 wks |
50 - 99 | $1.12 | 13 wks |
100 - 249 | $1.01 | 13 wks |
250+ | Request for Quote |
$1.62
Availability: 1221 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 0.188 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.4405 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.5 |
Substitute Part | S5928Y-SBP-008,BSNPLN-Q136 |