A 7B 4-L0824
0.25" I.D., 0.3125" O.D. By 0.75" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.29 | 13 wks |
25 - 49 | $0.85 | 13 wks |
50 - 99 | $0.73 | 13 wks |
100 - 249 | $0.65 | 13 wks |
250+ | Request for Quote |
$1.29
Availability: 34 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 0.25 Inch |
Inside Diameter Tolerance | (+.001/-.002) Inch |
Outside Dia. (O.D.) | 0.3125 Inch |
Outside Dia. Tolerance | (+.001/+.003) Inch |
Overall Length (L) | 0.75 |