A 7B 4-GP0608
0.188" I.D., 0.314" O.D. By 0.25" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $1.78 | 13 wks |
| 25 - 49 | $1.17 | 13 wks |
| 50 - 99 | $1.02 | 13 wks |
| 100 - 249 | $0.9 | 13 wks |
| 250+ | Request for Quote |
$1.78
Availability: 1951 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (A) | 0 |
| Flange Thickness (B) | 0 |
| Inside Diameter (I.D.) | 0.188 Inch |
| Inside Diameter Tolerance | (+.001/-.000) Inch |
| Outside Dia. (O.D.) | 0.314 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 0.25 |
| Substitute Part | S5045Y-G72-04 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities