A 7B 4-GF0812
0.251" I.D., 0.377" O.D. By 0.375" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.32 | 11 wks |
25 - 49 | $2.86 | 11 wks |
50 - 99 | $2.2 | 11 wks |
100 - 249 | $1.91 | 13 wks |
250+ | Request for Quote |
$3.32
Availability: 1716 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.56 |
Flange Thickness (B) | 0.047 |
Inside Diameter (I.D.) | 0.251 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.377 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.375 |
Substitute Part | S5268Y-G71-09 |