A 7B 4-GF0620
0.188" I.D., 0.314" O.D. By 0.625" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.32 | 8 wks |
25 - 49 | $2.86 | 8 wks |
50 - 99 | $2.2 | 8 wks |
100 - 249 | $1.91 | 10 wks |
250+ | Request for Quote |
$3.32
Availability: 977 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.37 |
Flange Thickness (B) | 0.047 |
Inside Diameter (I.D.) | 0.188 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.314 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.625 |
Substitute Part | S5249Y-G71-07 |