A 7B 4-GF0616
0.188" I.D., 0.314" O.D. By 0.5" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.65 | 11 wks |
| 25 - 49 | $3.15 | 11 wks |
| 50 - 99 | $2.42 | 11 wks |
| 100 - 249 | $2.1 | 13 wks |
| 250+ | Request for Quote |
$3.65
Availability: 117 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (A) | 0.37 |
| Flange Thickness (B) | 0.047 |
| Inside Diameter (I.D.) | 0.188 Inch |
| Inside Diameter Tolerance | (+.001/-.000) Inch |
| Outside Dia. (O.D.) | 0.314 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 0.5 |
| Substitute Part | S5249Y-G71-06 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities