A 7B 4-F085
This is no longer a standard item. For price and availability, please submit an RFQ.Â
0.501" I.D., 0.629" O.D. By .139 - .136" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.75 | 4 wks |
25 - 49 | $2.06 | 4 wks |
50 - 99 | $1.87 | 4 wks |
100 - 249 | $1.77 | 4 wks |
250+ | Request for Quote |
$2.75
Availability: 82 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.875 |
Flange Thickness (B) | 0.05 |
Inside Diameter (I.D.) | 0.501 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.629 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | .139 - .136 |
Substitute Part | BSNFLN-G153,S5927Y-SBF-085 |