A 7B 4-F067
0.501" I.D., 0.629" O.D. By 0.307" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.71 | 13 wks |
25 - 49 | $1.98 | 13 wks |
50 - 99 | $1.79 | 13 wks |
100 - 249 | $1.7 | 13 wks |
250+ | Request for Quote |
$2.71
Availability: 1457 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.875 |
Flange Thickness (B) | 0.065 |
Inside Diameter (I.D.) | 0.501 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.629 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.307 |
Substitute Part | BSNFLN-G157,S5927Y-SBF-067 |