A 7B 4-F006
0.251" I.D., 0.379" O.D. By 0.406" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.94 | 5 wks |
25 - 49 | $1.41 | 5 wks |
50 - 99 | $1.28 | 5 wks |
100 - 249 | $1.21 | 5 wks |
250+ | Request for Quote |
$1.94
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.5 |
Flange Thickness (B) | 0.095 |
Inside Diameter (I.D.) | 0.251 Inch |
Inside Diameter Tolerance | (+.001/-.000) Inch |
Outside Dia. (O.D.) | 0.379 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.406 |
Substitute Part | S5927Y-SBF-006,BSNFLN-G127 |