A 7B 4-BF0612
0.1895" I.D., 0.314" O.D. By 0.375" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.77 | 13 wks |
25 - 99 | $0.54 | 13 wks |
100 - 249 | $0.41 | 13 wks |
250 - 499 | $0.34 | 13 wks |
500+ | Request for Quote |
$0.77
Availability: 173 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.4375 |
Flange Thickness (B) | 0.063 |
Inside Diameter (I.D.) | 0.1895 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.314 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.375 |