A 7A30M161422

14 mm Bore, 16 mm O.D., BY 22 mm (.865mm) Long Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $15.55 6 wks
10 - 24 $14.36 6 wks
25 - 49 $13.76 6 wks
50 - 99 $12.86 6 wks
100+ Request for Quote
$15.55

Availability: 62 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Groove Depth (g) 0 mm
Approximate Width Of Slot 1.191 mm
Bore Size (d) 14 mm
Length (L) 22 MM (.865")
Material Aluminum Alloy
Outside Dia. (D) 16 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team