A 7A30M161222
12 mm Bore, 16 mm O.D., BY 22 mm (.865mm) Long Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.55 | 6 wks |
10 - 24 | $14.36 | 6 wks |
25 - 49 | $13.76 | 6 wks |
50 - 99 | $12.86 | 6 wks |
100+ | Request for Quote |
$15.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Groove Depth (g) | 0.889 mm |
---|---|
Approximate Width Of Slot | 1.191 mm |
Bore Size (d) | 12 mm |
Length (L) | 22 MM (.865") |
Material | Aluminum Alloy |
Outside Dia. (D) | 16 mm |