A 7A30M121035

10 mm Bore, 12 mm O.D., BY 35 mm (1.377mm) Long Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $16.98 6 wks
10 - 24 $15.68 6 wks
25 - 49 $15.02 6 wks
50 - 99 $14.04 6 wks
100+ Request for Quote
$16.98

Availability: 89 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Groove Depth (g) 0 mm
Approximate Width Of Slot 1.191 mm
Bore Size (d) 10 mm
Length (L) 35 MM (1.377")
Material Aluminum Alloy
Outside Dia. (D) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team