A 7A30M120835
8 mm Bore, 12 mm O.D., BY 35 mm (1.377mm) Long Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.98 | 6 wks |
10 - 24 | $15.68 | 6 wks |
25 - 49 | $15.02 | 6 wks |
50 - 99 | $14.04 | 6 wks |
100+ | Request for Quote |
$16.98
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Groove Depth (g) | 0.889 mm |
---|---|
Approximate Width Of Slot | 1.191 mm |
Bore Size (d) | 8 mm |
Length (L) | 35 MM (1.377") |
Material | Aluminum Alloy |
Outside Dia. (D) | 12 mm |