A 7A30M100612

6 mm Bore, 10 mm O.D., BY 12 mm (.472mm) Long Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $13.91 6 wks
10 - 24 $12.84 6 wks
25 - 49 $12.31 6 wks
50 - 99 $11.5 6 wks
100+ Request for Quote
$13.91

Availability: 84 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Groove Depth (g) 0 mm
Approximate Width Of Slot 0.794 mm
Bore Size (d) 6 mm
Length (L) 12 MM (.472")
Material Aluminum Alloy
Outside Dia. (D) 10 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team