A 7A30M100516
5 mm Bore, 10 mm O.D., BY 16 mm (.625mm) Long Bore Reducer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $15.27 | 6 wks |
| 10 - 24 | $14.09 | 6 wks |
| 25 - 49 | $13.5 | 6 wks |
| 50 - 99 | $12.62 | 6 wks |
| 100+ | Request for Quote |
$15.27
Availability: 83 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Groove Depth (g) | 0 mm |
|---|---|
| Approximate Width Of Slot | 0.794 mm |
| Bore Size (d) | 5 mm |
| Length (L) | 16 MM (.625") |
| Material | Aluminum Alloy |
| Outside Dia. (D) | 10 mm |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities