A 7A30M080516
5 mm Bore, 8 mm O.D., BY 16 mm (.625mm) Long Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.12 | 6 wks |
10 - 24 | $13.04 | 6 wks |
25 - 49 | $12.49 | 6 wks |
50 - 99 | $11.68 | 6 wks |
100+ | Request for Quote |
$14.12
Availability: 26 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Groove Depth (g) | 0 mm |
---|---|
Approximate Width Of Slot | 0.794 mm |
Bore Size (d) | 5 mm |
Length (L) | 16 MM (.625") |
Material | Aluminum Alloy |
Outside Dia. (D) | 8 mm |