A 7A30M080412
4 mm Bore, 8 mm O.D., BY 12 mm (.472mm) Long Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.88 | 6 wks |
10 - 24 | $12.81 | 6 wks |
25 - 49 | $12.28 | 6 wks |
50 - 99 | $11.48 | 6 wks |
100+ | Request for Quote |
$13.88
Availability: 95 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Groove Depth (g) | 0 mm |
---|---|
Approximate Width Of Slot | 0.794 mm |
Bore Size (d) | 4 mm |
Length (L) | 12 MM (.472") |
Material | Aluminum Alloy |
Outside Dia. (D) | 8 mm |