A 7A30M060509
5 mm Bore, 6 mm O.D., BY 9 mm (.354mm) Long Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.90 | 6 wks |
10 - 24 | $11.91 | 6 wks |
25 - 49 | $11.41 | 6 wks |
50 - 99 | $10.67 | 6 wks |
100+ | Request for Quote |
$12.90
Availability: 32 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Groove Depth (g) | 0 mm |
---|---|
Approximate Width Of Slot | 0.794 mm |
Bore Size (d) | 5 mm |
Length (L) | 9 MM (.354") |
Material | Aluminum Alloy |
Outside Dia. (D) | 6 mm |