A 7A30-503105

0.3125" Bore, 0.5" O.D., by 0.625" Long, Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $14.69 6 wks
10 - 24 $13.56 6 wks
25 - 49 $12.99 6 wks
50 - 99 $12.14 6 wks
100+ Request for Quote
$14.69

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.3125 Inch
Groove Depth (G) 0.035 (0=none)
Length (L) 0.625 Inch
Material Aluminum Alloy
Outside Dia. (O.D.) 0.5 Inch
Width Of Groove 0.047 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team