A 7A30-501219
12 mm bore, 0.5" O.D. by .750" (19 MM) Long, Aluminum Alloy Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.84 | 6 wks |
10 - 24 | $13.72 | 6 wks |
25 - 49 | $12.95 | 6 wks |
50 - 99 | $12.12 | 6 wks |
100+ | Request for Quote |
$14.84
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 12 mm |
---|---|
Groove Depth | 0 (0=none) |
Groove Width | 0.047 Inch |
Length (L) | .750" (19 MM) |
Material | Aluminum Alloy |
Outside Dia. (O.D.) | 0.5 Inch |