A 7A30-370819

8 mm bore, 0.375" O.D. by .750" (19 MM) Long, Aluminum Alloy Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $14.79 6 wks
10 - 24 $13.65 6 wks
25 - 49 $13.08 6 wks
50 - 99 $12.23 6 wks
100+ Request for Quote
$14.79

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 8 mm
Groove Depth 0 (0=none)
Groove Width 0.047 Inch
Length (L) .750" (19 MM)
Material Aluminum Alloy
Outside Dia. (O.D.) 0.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team