A 7A30-370616
6 mm bore, 0.375" O.D. by .625" (16 MM) Long, Aluminum Alloy Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.54 | 6 wks |
10 - 24 | $13.42 | 6 wks |
25 - 49 | $12.86 | 6 wks |
50 - 99 | $12.02 | 6 wks |
100+ | Request for Quote |
$14.54
Availability: 65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 6 mm |
---|---|
Groove Depth | 0.035 (0=none) |
Groove Width | 0.031 Inch |
Length (L) | .625" (16 MM) |
Material | Aluminum Alloy |
Outside Dia. (O.D.) | 0.375 Inch |