A 7A30-312504

0.25" Bore, 0.3125" O.D., by 0.5" Long, Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $13.27 6 wks
10 - 24 $12.25 6 wks
25 - 49 $11.74 6 wks
50 - 99 $10.97 6 wks
100+ Request for Quote
$13.27

Availability: 13 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.25 Inch
Groove Depth (G) 0 (0=none)
Length (L) 0.5 Inch
Material Aluminum Alloy
Outside Dia. (O.D.) 0.3125 Inch
Width Of Groove 0.031 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team