A 7A30-312503
0.2500" Bore, 0.3125" O.D., by 0.375" Long, Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.11 | 6 wks |
10 - 24 | $12.1 | 6 wks |
25 - 49 | $11.6 | 6 wks |
50 - 99 | $10.85 | 6 wks |
100+ | Request for Quote |
$13.11
Availability: 34 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.25 Inch |
---|---|
Groove Depth (G) | 0 (0=none) |
Length (L) | 0.375 Inch |
Material | Aluminum Alloy |
Outside Dia. (O.D.) | 0.3125 Inch |
Width Of Groove | 0.031 Inch |