A 7A30-311803

0.1875" Bore, 0.25" O.D., by 0.375" Long, Bore Reducer
Qty Range Price/Unit Ships Within
1 - 9 $13.11 6 wks
10 - 24 $12.1 6 wks
25 - 49 $11.6 6 wks
50 - 99 $10.85 6 wks
100+ Request for Quote
$13.11

Availability: 133 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.1875 Inch
Groove Depth (G) 0.025 (0=none)
Length (L) 0.375 Inch
Material Aluminum Alloy
Outside Dia. (O.D.) 0.3125 Inch
Width Of Groove 0.031 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team