A 7A30-251203
0.125" Bore, 0.25" O.D., by 0.375" Long, Bore Reducer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.09 | 6 wks |
10 - 24 | $12.08 | 6 wks |
25 - 49 | $11.58 | 6 wks |
50 - 99 | $10.82 | 6 wks |
100+ | Request for Quote |
$13.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.125 Inch |
---|---|
Groove Depth (G) | 0.025 (0=none) |
Length (L) | 0.375 Inch |
Material | Aluminum Alloy |
Outside Dia. (O.D.) | 0.25 Inch |
Width Of Groove | 0.016 Inch |