A 6Z16MC030

2.032mm Pitch, 3mm Wide, Open ended Neoprene belt.
Qty Range Price/Unit Ships Within
1 - 9 $11.92 1 wks
10 - 29 $10.22 9 wks
30 - 79 $8.94 9 wks
80 - 149 $7.95 9 wks
150+ Request for Quote
$11.92

Availability: 20 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 3 mm
Material Neoprene
Max. Length (Meters) 19 Meters
No. Of Grooves (m) 492 meter
Pitch 2.03 mm (MXL)
Tension Member (Cords) Fiberglass
Substitute Part A 6Z16-C012

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team