A 6Z16M332080
2.03 mm (MXL) Pitch, 332 Teeth, 8mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.68 | 1 wks |
10 - 24 | $9.15 | 1 wks |
25 - 49 | $8.01 | 9 wks |
50 - 99 | $7.12 | 9 wks |
100+ | Request for Quote |
$10.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 8 mm |
Material | Neoprene |
No. Of Grooves | 332 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 675 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6Z16-332031 |