A 6Z16M290030
2.03 mm (MXL) Pitch, 290 Teeth, 3mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.36 | 9 wks |
10 - 24 | $3.74 | 9 wks |
25 - 49 | $3.27 | 9 wks |
50 - 99 | $2.91 | 9 wks |
100+ | Request for Quote |
$4.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 3 mm |
Material | Neoprene |
No. Of Grooves | 290 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 589 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6Z16-290012 |