A 6Z16M095095
2.03 mm (MXL) Pitch, 95 Teeth, 9.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.46 | 1 wks |
10 - 24 | $5.54 | 1 wks |
25 - 49 | $4.85 | 9 wks |
50 - 99 | $4.31 | 9 wks |
100+ | Request for Quote |
$6.46
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9.5 mm |
Material | Neoprene |
No. Of Grooves | 95 |
Pitch | 2.03 mm (MXL) |
Pitch Length | 193 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A 6Z16-095037 |