A 6Z16M067045
2.03 mm (MXL) Pitch, 67 Teeth, 4.5mm wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $4.18 | 1 wks |
| 10 - 24 | $3.58 | 1 wks |
| 25 - 49 | $3.13 | 1 wks |
| 50 - 99 | $2.78 | 1 wks |
| 100+ | Request for Quote |
$4.18
Availability: 18 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 4.5 mm |
| Material | Neoprene |
| No. Of Grooves | 67 |
| Pitch | 2.03 mm (MXL) |
| Pitch Length | 136 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A 6Z16-067018 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities