A 6Z16-C037
0.08 Pitch, 3/8" Wide, Open Ended Neoprene Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.50 | 11 wks |
25 - 99 | $4.71 | 11 wks |
100 - 249 | $4.13 | 11 wks |
250 - 499 | $3.67 | 11 wks |
500+ | Request for Quote |
$5.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 3/8 Inch |
---|---|
Material | Neoprene |
Max. Length (Feet) | 65 Feet |
No. Of Grooves (ft) | 150 |
Pitch | .080" (MXL) |
Tension Member | Fiberglass Cords |
Substitute Part | A 6Z16MC095 |