A 6Z16-913025
.080" (MXL) Pitch, 913 Teeth, 1/4" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.37 | 2 wks |
10 - 24 | $14.89 | 2 wks |
25 - 49 | $13.03 | 2 wks |
50 - 99 | $11.58 | 2 wks |
100+ | Request for Quote |
$17.37
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.25 Inch |
Material | Neoprene |
No. Of Grooves | 913 |
Pitch | .080" (MXL) |
Pitch Length | 73.04 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M913060 |