A 6Z16-421031
.080" (MXL) Pitch, 421 Teeth, 5/16" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.05 | 2 wks |
10 - 24 | $10.33 | 2 wks |
25 - 49 | $9.04 | 2 wks |
50 - 99 | $8.03 | 2 wks |
100+ | Request for Quote |
$12.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Neoprene |
No. Of Grooves | 421 |
Pitch | .080" (MXL) |
Pitch Length | 33.68 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M421080 |