A 6Z16-356031
.080" (MXL) Pitch, 356 Teeth, 5/16" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.20 | 10 wks |
10 - 24 | $9.6 | 10 wks |
25 - 49 | $8.4 | 10 wks |
50 - 99 | $7.47 | 10 wks |
100+ | Request for Quote |
$11.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.3125 Inch |
Material | Neoprene |
No. Of Grooves | 356 |
Pitch | .080" (MXL) |
Pitch Length | 28.48 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M356080 |