A 6Z16-215018
.080" (MXL) Pitch, 215 Teeth, 3/16" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $6.89 | 10 wks |
| 10 - 24 | $5.58 | 10 wks |
| 25 - 49 | $4.97 | 10 wks |
| 50 - 99 | $4.54 | 10 wks |
| 100+ | Request for Quote |
$6.89
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.1875 Inch |
| Material | Neoprene |
| No. Of Grooves | 215 |
| Pitch | .080" (MXL) |
| Pitch Length | 17.2 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6Z16M215045 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities