A 6Z16-170037
.080" (MXL) Pitch, 170 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.28 | 2 wks |
10 - 24 | $7.95 | 2 wks |
25 - 49 | $6.96 | 10 wks |
50 - 99 | $6.18 | 10 wks |
100+ | Request for Quote |
$9.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 170 |
Pitch | .080" (MXL) |
Pitch Length | 13.6 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M170095 |