A 6Z16-124031
.080" (MXL) Pitch, 124 Teeth, 5/16" Wide Single Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $7.75 | 10 wks |
| 10 - 24 | $6.28 | 10 wks |
| 25 - 49 | $5.59 | 10 wks |
| 50 - 99 | $5.09 | 10 wks |
| 100+ | Request for Quote |
$7.75
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Sided |
|---|---|
| Belt Width | 0.3125 Inch |
| Material | Neoprene |
| No. Of Grooves | 124 |
| Pitch | .080" (MXL) |
| Pitch Length | 9.92 Inch |
| Tension Member | Fiberglass |
| Substitute Part | A 6Z16M124080 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities