A 6Z16-063012
.080" (MXL) Pitch, 63 Teeth, 1/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.20 | 10 wks |
10 - 24 | $2.74 | 10 wks |
25 - 49 | $2.4 | 10 wks |
50 - 99 | $2.13 | 10 wks |
100+ | Request for Quote |
$3.20
Availability: 111 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.125 Inch |
Material | Neoprene |
No. Of Grooves | 63 |
Pitch | .080" (MXL) |
Pitch Length | 5.04 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M063030 |