A 6Z16-050037

.080" (MXL) Pitch, 50 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range Price/Unit Ships Within
1 - 9 $5.76 2 wks
10 - 24 $4.94 2 wks
25 - 49 $4.32 2 wks
50 - 99 $3.84 2 wks
100+ Request for Quote
$5.76

Availability: 29 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Type Single Sided
Belt Width 0.375 Inch
Material Neoprene
No. Of Grooves 50
Pitch .080" (MXL)
Pitch Length 4 Inch
Tension Member Fiberglass
Substitute Part A 6Z16M050095

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team