A 6Z16-043037
.080" (MXL) Pitch, 43 Teeth, 3/8" Wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.65 | 2 wks |
10 - 24 | $4.84 | 2 wks |
25 - 49 | $4.24 | 10 wks |
50 - 99 | $3.77 | 10 wks |
100+ | Request for Quote |
$5.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 0.375 Inch |
Material | Neoprene |
No. Of Grooves | 43 |
Pitch | .080" (MXL) |
Pitch Length | 3.44 Inch |
Tension Member | Fiberglass |
Substitute Part | A 6Z16M043095 |