A 6Z13MCS

10mm Pitch, 10mm wide Open ended Single Row Conidrive Belt
Qty Range Price/Unit Ships Within
1 - 9 $33.34 8 wks
10 - 24 $32.76 8 wks
25 - 49 $31.34 8 wks
50 - 99 $30.34 8 wks
100+ Request for Quote
$33.34

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Load 650 N
Belt Type Single Row
Belt Width 10 mm
Material Polyurethane
Max. Length (Meter) 50 Meter
Nsion Member (Cord) Steel Tensile Cords
Pitch 10 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team