A 6Z10M131306
15.9mm Outside diameter "O" - Ring Friction Drive Wheel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.97 | 10 wks |
5 - 24 | $18.72 | 10 wks |
25 - 49 | $14.79 | 10 wks |
50 - 99 | $13.39 | 10 wks |
100+ | Request for Quote |
$22.97
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Material | Acetal |
---|---|
Bore Size (d) | 6 mm |
Durometer | 70 |
Hub Dia. (D₁) | 16 mm |
Hub Projection | 12.7 mm |
Insert Material | Brass |
Outside Dia. (D) | 15.9 mm |
Ring Dia. | 3.6 mm |
Roller Material | Buna "N" |
Roller Type | "O" Ring Wheel |