A 6Z10M131304

15.9mm Outside diameter "O" - Ring Friction Drive Wheel.
Qty Range Price/Unit Ships Within
1 - 4 $22.97 10 wks
5 - 24 $18.72 10 wks
25 - 49 $14.79 10 wks
50 - 99 $13.39 10 wks
100+ Request for Quote
$22.97

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Material Acetal
Bore Size (d) 4 mm
Durometer 70
Hub Dia. (D₁) 16 mm
Hub Projection 12.7 mm
Insert Material Brass
Outside Dia. (D) 15.9 mm
Ring Dia. 3.5 mm
Roller Material Buna "N"
Roller Type "O" Ring Wheel

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team