A 6Z10-1342008
2 1/8" Outside Diameter, "O" - Ring, Friction drive wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.92 | 10 wks |
5 - 24 | $18.47 | 10 wks |
25 - 49 | $14.07 | 10 wks |
50 - 99 | $12.47 | 10 wks |
100+ | Request for Quote |
$22.92
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Material | Acetal |
---|---|
Bore Size (B) | 0.25 Inch |
Durometer | 70 |
Hub Dia. (C) | 1 Inch |
Hub Projection | 0.5 Inch |
Insert Material | Brass |
Outside Dia. (O.D.) | 2.125 Inch |
Ring Dia. | 0.141 Inch |
Roller Material | Buna "N" |
Roller Type | "O" Ring Wheel |