A 6Z10-1341406

1 5/8" Outside Diameter, "O" - Ring, Friction drive wheel
Qty Range Price/Unit Ships Within
1 - 4 $18.34 10 wks
5 - 24 $15 10 wks
25 - 49 $11.81 10 wks
50 - 99 $10.79 10 wks
100+ Request for Quote
$18.34

Availability: 48 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Material Acetal
Bore Size (B) 0.188 Inch
Durometer 70
Hub Dia. (C) 0.75 Inch
Hub Projection 0.5 Inch
Insert Material Brass
Outside Dia. (O.D.) 1.625 Inch
Ring Dia. 0.141 Inch
Roller Material Buna "N"
Roller Type "O" Ring Wheel

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team